Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Premium polishing stone, aluminium oxide, medium bond

V 76150

Product description

  • For high material removal and the finest surfaces

Product selection

Product information

Product selection

Pcs./PU pce.
l
s
b
Grit
No. Price / piece Quantity
12 150 3 6 150 V 76150/  3x  6/  150 35.50 €
12 150 3 6 220 V 76150/  3x  6/  220 35.50 €
12 150 3 6 320 V 76150/  3x  6/  320 42.90 €
12 150 3 6 400 V 76150/  3x  6/  400 43.90 €
12 150 3 6 600 V 76150/  3x  6/  600 48.90 €
12 150 3 6 900 V 76150/  3x  6/  900 55.00 €
12 150 3 13 150 V 76150/  3x13/  150 37.90 €
12 150 3 13 220 V 76150/  3x13/  220 37.90 €
12 150 3 13 320 V 76150/  3x13/  320 43.90 €
12 150 3 13 400 V 76150/  3x13/  400 44.90 €
12 150 3 13 600 V 76150/  3x13/  600 52.50 €
12 150 3 13 900 V 76150/  3x13/  900 60.00 €
12 150 6 6 150 V 76150/  6x  6/  150 37.90 €
12 150 6 6 220 V 76150/  6x  6/  220 37.90 €
12 150 6 6 320 V 76150/  6x  6/  320 43.90 €
12 150 6 6 400 V 76150/  6x  6/  400 44.90 €
12 150 6 6 600 V 76150/  6x  6/  600 52.50 €
12 150 6 6 900 V 76150/  6x  6/  900 57.00 €
12 150 6 13 150 V 76150/  6x13/  150 49.50 €
12 150 6 13 220 V 76150/  6x13/  220 49.50 €
12 150 6 13 320 V 76150/  6x13/  320 63.00 €
12 150 6 13 400 V 76150/  6x13/  400 65.50 €
12 150 6 13 600 V 76150/  6x13/  600 78.50 €
12 150 6 13 900 V 76150/  6x13/  900 82.50 €
12 150 13 13 150 V 76150/13x13/  150 77.50 €
12 150 13 13 220 V 76150/13x13/  220 77.50 €
12 150 13 13 320 V 76150/13x13/  320 92.50 €
12 150 13 13 400 V 76150/13x13/  400 93.00 €
12 150 13 13 600 V 76150/13x13/  600 106.00 €
12 150 13 13 900 V 76150/13x13/  900 144.00 €

Product information

Product information

Recommendation for use

  • Suitable for polishing by hand or with hand filing machines
  • Work dry or with polishing oil

Downloads

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version