Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Eye bolt

E 1270

Product description

  • According to DIN 580

Material

  • C15E

Product selection

Product information

Product recommendations

Product selection

l1
l2
d2
d3
d4
d1
WLL kg
No. Price / piece Quantity
13 18 36 20 20 M 8 140 E 1270/  8 2.16 €
17 22.5 45 25 25 M10 230 E 1270/10 2.48 €
20 26 54 30 30 M12 340 E 1270/12 3.09 €
27 30.5 63 35 35 M16 700 E 1270/16 3.72 €
30 35 72 40 40 M20 1,200 E 1270/20 4.96 €
36 45 90 50 50 M24 1,800 E 1270/24 9.60 €
45 55 108 65 60 M30 3,200 E 1270/30 15.00 €
54 65 126 75 70 M36 4,600 E 1270/36 23.80 €
63 75 144 85 80 M42 6,300 E 1270/42 55.00 €
68 85 166 100 90 M48 8,600 E 1270/48 68.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Product recommendations

from 50.50 €

from 74.50 €

from 61.00 €

from 232.00 €

from 44.90 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version