Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Ceramic fibre stone, Cristone, flat

V 74624

Product description

  • Especially for small and very small surfaces, crosspieces and complex contours
  • For hardened and unhardened tool steels
  • Ideal for removing EDM scale
  • High resistance to fractures

Product selection

Product information

Product selection

Colour
s
b
l
Grit
No. Price / piece Quantity
Green 1 2 100 150 V 74624/  1,0x  2/100/  150 9.90 €
pink 1 2 100 200 V 74624/  1,0x  2/100/  200 9.90 €
violet 1 2 100 400 V 74624/  1,0x  2/100/  400 9.90 €
orange 1 2 100 600 V 74624/  1,0x  2/100/  600 9.90 €
Blue 1 2 100 800 V 74624/  1,0x  2/100/  800 9.90 €
white 1 2 100 1000 V 74624/  1,0x  2/100/1000 9.90 €
Green 1 4 100 150 V 74624/  1,0x  4/100/  150 17.90 €
pink 1 4 100 200 V 74624/  1,0x  4/100/  200 17.90 €
violet 1 4 100 400 V 74624/  1,0x  4/100/  400 17.90 €
orange 1 4 100 600 V 74624/  1,0x  4/100/  600 17.90 €
Blue 1 4 100 800 V 74624/  1,0x  4/100/  800 17.90 €
white 1 4 100 1000 V 74624/  1,0x  4/100/1000 17.90 €
Green 1 6 100 150 V 74624/  1,0x  6/100/  150 26.90 €
pink 1 6 100 200 V 74624/  1,0x  6/100/  200 26.90 €
violet 1 6 100 400 V 74624/  1,0x  6/100/  400 26.90 €
orange 1 6 100 600 V 74624/  1,0x  6/100/  600 26.90 €
Blue 1 6 100 800 V 74624/  1,0x  6/100/  800 26.90 €
white 1 6 100 1000 V 74624/  1,0x  6/100/1000 26.90 €
Green 1 10 100 150 V 74624/  1,0x10/100/  150 33.90 €
pink 1 10 100 200 V 74624/  1,0x10/100/  200 33.90 €
violet 1 10 100 400 V 74624/  1,0x10/100/  400 33.90 €
orange 1 10 100 600 V 74624/  1,0x10/100/  600 33.90 €
Blue 1 10 100 800 V 74624/  1,0x10/100/  800 33.90 €
white 1 10 100 1000 V 74624/  1,0x10/100/1000 33.90 €

Product information

Downloads

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version