Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Adjustable transport bar

E 1930

Product description

  • Combined locking mechanism and transport securing device
  • Centre of gravity can be adjusted and fixed

Material

  • 1.1730 ≈640 N/mm²

Product selection

Product information

Product recommendations

Product selection

l4 max.
d1
d2
h1
h3
l1
l3
s1
SW
l2
h2
No. Price / piece Quantity
88 M10 M 8 110 18 137 64 29 5 44 80 E 1930/  44/  80 232.00 €
88 M10 M10 127 25 137 84 29 5 64 97 E 1930/  64/  97 245.00 €
118 M16 M12 147 27 183 106 49 6 82 107 E 1930/  82/107 355.00 €
162 M20 M16 209 36 244 134 59 8 100 155 E 1930/100/155 502.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

You can download the user manual for the product as a PDF here.

Open PDF

Product recommendations

from 10.60 €

from 44.90 €

from 74.50 €

from 115.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version