Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

 
 

Screw jack

HWS 150

Product description

  • Self-locking trapezoidal thread spindle with end stop
  • From size 52 with centring hole Ø12 mm

Material

  • Tempered steel, lacquered

Product selection

Product information

Product recommendations

Product selection

SB
d
d1
F max. kN
h min.
h max.
No. Price / piece Quantity
6,6 - 14 31 31 25 38 50 HWS 150/  50 33.10 €
14 - 22 50 50 100 42 52 HWS 150/  52 44.10 €
14 - 22 50 50 100 50 70 HWS 150/  70 47.00 €
14 - 22 50 50 100 70 100 HWS 150/100 53.50 €
20 - 40 68 68 120 100 140 HWS 150/140 95.00 €

Product information

Downloads

You can download the data sheet for the product as a PDF here.

Open PDF

Accessories

from 7.80 €

from 12.60 €

from 19.20 €

from 9.25 €

T-bolt set

HWS 9010

Product recommendations

from 486.00 €

from 15.10 €

from 8.50 €

from 8.25 €

from 98.90 €

from 2,357.00 €

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version