Slide units for mould making

High quality and availability from stock – that’s what sets our slides apart. Discover our comprehensive range and find the right slide units for your projects.

Whether small, large, narrow, cooled, or with front or back mounting: check out our diverse range of slide units. They are easy to work with because we deliver them ready-to-use directly from stock. Moreover, we provide you with the matching CAD data including installation spaces. All our slide units are also equipped with DLC-coated sliding pairs.

Verschiedene Schieber auf einer Werkbank – E 3000, E 3310, E 3330, E 3360, E 3380.
Compact slide unit E 3360

The slide unit with its integrated shim can be mounted from the split line face. Its sliding surface is DLC-coated.

Slide surface: 23 x 12 mm to 40 x 31 mm

To the product
Slide unit, small E 3300

This unique slide unit with integrated shim and DLC coating is equipped with a classic inclined pin and a cotter. Optimum use of space is ensured thanks to the mirrored versions. Moreover, the whole unit can be mounted from the split line face.

Slide surface: 10 x 10 mm to 12 x 12 mm

To the product
TT slide unit E 3310

The smallest slide unit of the market features high force transmission thanks to the surface contact in the T guide. The DLC-coated slide itself as well as the guide and the cotter can be mounted from the split line face.

Slide surface: 8 x 6 mm to 18 x 14 mm

To the product
Compact slide unit, narrow E 3330

Thanks to its very slim design, this high-precision and ready-to-use compact slide unit is perfectly suited to small installation spaces. It is also equipped with an integrated shim and DLC coating.

Slide surface: 16 x 10 mm to 28 x 22 mm

To the product
Cooled compact slide unit E 3380

The high-precision DLC-coated compact slide unit enables a slide stroke of up to 40 mm and guarantees maximum part quality as well as the shortest possible cycle times thanks to its integrated cooling. It can be mounted from the split line face and features a high force transmission thanks to the surface contact between slide and cotter.

Slide surface: 18 x 18 mm to 30 x 30 mm

To the product
Slide unit, large E 3130

This precisely coordinated assembly can be easily mounted from the split line face and may be equipped with a cooling system. Moreover, the slide retainer can be integrated directly in the DLC-coated guide.

Slide surface: 20 x 40 mm to 100 x 120 mm

To the product

Further advantages of our standardised slide units

  • Cost reduction and time savings in design and production
  • Quick availability, especially for replacement and wear parts
  • Perfectly matched components
  • No production drawings necessary (dimensions and tolerances already indicated)
E 3310 TT滑动组件
E 3310
TT滑动组件
E 3300 滑块组件
E 3300
滑块组件
E 3330 紧凑型滑块组件,扁形
E 3330
紧凑型滑块组件,扁形
E 3360 紧凑型滑块组件
E 3360
紧凑型滑块组件
E 3380 带冷却水路型紧凑式滑块
E 3380
带冷却水路型紧凑式滑块
E 3130 滑块组件
E 3130
滑块组件

Your overview

With a large selection, you can sometimes lose track. That is why we have created an overview for you, where you can find all the necessary information, such as the size of the slide surface, the coating of the sliding surface and the maximum stroke, at one glance.

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.