Meusburger offers a wide range of cutting elements

Meusburger, the leading manufacturer in the field of standard parts, presents its comprehensive product portfolio of cutting elements for die making. Be it cutting punches or cutting bushes – Meusburger has a wide range of different variants, materials and sizes available directly from stock. In combination with the simple ordering process via the portal, the standard parts manufacturer guarantees maximum flexibility and the shortest possible delivery times.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Cutting punches for the highest demands

Meusburger cutting punches are available in numerous diameters and lengths, providing maximum flexibility for a wide range of applications. For particularly demanding projects, the punches are available in the tried and trusted materials PM23 and carbide. An integrated ejector also ensures the safe and reliable removal of stamping waste – ideal for smooth production with high process reliability. The cutting punches are also available as offset versions with freely configurable cutting contours, which are dispatched to customers in the shortest possible time.

Cutting bushes: Maximum freedom in contour design

Meusburger also offers a wide selection of bushes. The drill bushes act as precise guiding for cutting punches and are available with or without collar. Particularly noteworthy are the cutting bushes with starting holes, which offer customers the option of introducing and clearing cutting contours themselves. Cutting bushes with freely configurable cutting contours are also available. This offers users maximum flexibility for a wide variety of stamping applications, tailored to their wishes and requirements.

Digital convenience: The cutting elements configurator

To save customers time and simplify the ordering process, Meusburger provides a cutting elements configurator. Users can quickly and easily configure the right cutting punches and cutting bushes for their project. The configurator offers:

  • A wide range of configuration options
  • Simple and intuitive handling
  • Direct availability of CAD data
  • Immediate price and availability information

Exclusive products for genuine added value

In addition to its wide range of standard products, Meusburger continuously expands its portfolio with innovative products that offer genuine added value. This includes, for example, the cutting punch E 55405 with precise head height, enabling direct installation without the need for grinding. The precise head height is available for all cutting punches with cylindrical head. Another highlight is the square cutting bush E 5777, which can be screwed on and therefore enables quick and easy installation directly from the working plane.

Further information on the Meusburger cutting elements and configurator can be found on the website at www.meusburger.com/cutting-elements.