Keep things flowing in demoulding: Meusburger presents comprehensive product range

As part of its current campaign, Meusburger is presenting a comprehensive and innovative range of solutions for efficient demoulding processes. Under the motto "Keep things flowing in demoulding", the company presents mechanical and hydraulic components as well as modern electrical components for mould monitoring, which optimally support customers with their various demoulding requirements. Meusburger's many years of experience in standardisation and numerous in-house developments guarantee practical product solutions that save valuable time in the planning, design and construction of moulds.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Reliable mechanics for precise processes

With the demoulding solutions from Meusburger, customers can find the perfect solution for every application, from latch locks without play to durable two-stage ejectors. The wear-optimised product solutions for mechanically controlled plate movements ensure less maintenance and lower follow-up costs – an investment in quality that pays off. Exclusive in-house developments also ensure that users receive innovative products that are perfectly aligned to their needs. In addition, Meusburger offers a large selection of guides for the ejector set, from those without play to self-lubricating variants. This ensures that customers’ moulds always function precisely and reliably, offering maximum reliability and longevity for a smooth production process.

Innovative solutions for slide systems

Meusburger is setting new benchmarks in the field of slide systems. The range includes solutions for every demoulding requirement, including the smallest ready-to-use slide unit on the market, the exclusive modular slide system and compact slide units with integrated cooling. For individual projects, a wide variety of slide guiding elements and slide retainers as well as products for undercut demoulding are also available.

Hydraulics and electrics for maximum process safety

The range of hydraulic components is specially designed for use at high temperatures in mould making. Compact, space-saving build-in cylinders and the corresponding accessories ensure reliable demoulding movements directly in the mould. In the area of electrical components, the focus is on mould monitoring and quality assurance. Select sensors ensure maximum process reliability around the clock and make a decisive contribution to mould quality monitoring. The components can be plugged in immediately which makes them particularly user-friendly and quick to install. Suitable solutions for special high-temperature requirements are also available.

By providing this comprehensive and practice-oriented product range, Meusburger once again establishes itself as a reliable partner and enables its customers to realise demoulding at its best: www.meusburger.com/demoulding