Mould monitoring with coordinated sensor technology

Smart injection moulds require reliable sensor technology to monitor processes reliably and optimise production processes. Meusburger offers a wide range of electrical components for mould making, from proximity and limit switches, magnetic proximity sensors and thermocouples, through to cavity pressure sensors. Matching cable systems, push-in connections and logic distributors enable the components to be integrated and aligned.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Large selection, fast availability

A wide range of sensors, cables, push-in connections and logic distributors for a wide variety of temperature range are all available at Meusburger from stock. This ensures maximum planning reliability, supports the rapid realisation of new projects and reduces downtime when spare parts are required. Plug & Play compatible system solutions minimise wiring effort and decrease the risk of connection errors. Clear connection options also simplify the design, commissioning and maintenance of moulds. This allows the sensor technology to be integrated efficiently into existing and new mould designs.

Sensors for end positions and other positions

Limit switches and inductive sensors enable the reliable monitoring of moving mould components. Mechanical limit switches are activated by direct contact, whilst inductive sensors detect metallic items without making contact. This means they operate without wear and ensure reliable position sensing. Positioning errors can be detected at an early stage, and automated mould operation can be reliably monitored.

Monitor temperature accurately

A constant mould temperature is essential for stable processes and consistent component quality. The thermocouples from Meusburger operate on the thermal sensor principle and comply with accuracy class 1. They provide reliable measured values even under demanding conditions and enable precise temperature monitoring. Depending on the design, the sensors have temperature resistance up to 400 °C. This enables controlled mould temperature regulation, contributing to consistent processes and a consistently high level of component quality.

Cavity pressure as a key process parameter

Cavity pressure also provides relevant information for process monitoring in injection moulding. Pressure sensors make it possible to record pressure trends and thus monitor process stability and the quality of the manufactured items. Meusburger offers versions for direct and indirect measurement, as well as suitable connection technology. CAD data including installation spaces is available digitally for the design process.

Matching connection components

Various types of logic distributors bundle signals, simplify machine connection, reduce the installation effort and ensure reliable signal transmission. This results in a fully aligned solution – from the sensor technology in the mould right through to the connection on the injection moulding machine.

With its range of products designed specifically for mould making, Meusburger supports the reliable monitoring of position, temperature and cavity pressure. More information on the range is available in the Meusburger portal: www.meusburger.com/mould-monitoring

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。