Easy repairs with the M-Line welder

Repairing cavities is child’s play with the M-Line welder GEVS 1000. The mobile micro welding machine (TIG) is specially adapted to Meusburger materials and can be flexibly used at your workstation or on the go thanks to its compact design.

Fast repairs at your workstation or on the go

The M-Line welder GEVS 1000 is very flexible and can be used for a wide range of repair requirements and materials. It helps to reduce the number of unusable parts and to increase the mould service life, thereby enabling significant cost savings. The use of the M-Line welder also leads to huge time savings, since it enables fast and efficient repair work on site.

Advantages at a glance

  • Mobile use possible thanks to compact design
  • Simple material selection thanks to intuitive operating panel
  • Language-independent control via intuitive symbols
  • Optional microscope for working on the smallest details

Matching products

GEVS 1500 Welding electrodes, M-Line welder 产品单个图像
Welding electrodes, M-Line welder
GEVS 2900 Welding wire feeder, M-line welder 产品单个图像
Welding wire feeder, M-line welder
GEVS 3000 Welding microscope, with articulated arm 产品单个图像
Welding microscope, with articulated arm
GEVS 3500 Welding helmet, with bluetooth 产品单个图像
Welding helmet, with bluetooth
GEVS 4000 Flow controller, M-Line welder 产品单个图像
Flow controller, M-Line welder
GEZS 1000 Welding wire 产品单个图像
GEZS 1000
  • 秋季优惠活动
  • 产品扩展
  • Welding wire
    ASA 1500 Welding safety glasses, uvex i-5 产品单个图像
    ASA 1500
  • 秋季优惠活动
  • Welding safety glasses, uvex i-5

    Safe and comfortable

    The welding helmet GEVS 3500 is the ideal addition to your personal protective equipment. It establishes a wireless connection to the M-Line welder via Bluetooth and ensures optimum darkening against each arc via signal-controlled glare protection. For conventional TIG devices, you can simply switch to automatic sensor mode. The helmet can be used immediately thanks to its plug & play function.

    Learn more about the M-Line welder in the video

    How does the M-Line welder GEVS 1000 work?

    1

    Switching on the device

    Before putting the device into operation, make sure that you have read the complete user manual and implemented all required security measures. Confirm having done so on the device. The M-Line welder is only considered ready for operation and safe to use after this confirmation.

    2

    Adjusting the settings

    The M-Line welder is operated using a rotary-push controller, which enables simple and intuitive control. First, select the material and the geometry. You can also adjust the settings for microscope illumination, shutter tests and gas supply. There are three speed levels for the welding process.

    3

    Starting the welding process

    You can start welding after the configuration. If necessary, you can simply and swiftly regrind the electrode, thus maintaining arc stability and ensuring precise welding at all times.

    Note: the device has a standby mode. Upon exiting this mode, you have to confirm the security measures once again before being able to use the device.

    1

    Switching on the device

    Before putting the device into operation, make sure that you have read the complete user manual and implemented all required security measures. Confirm having done so on the device. The M-Line welder is only considered ready for operation and safe to use after this confirmation.

    2

    Adjusting the settings

    The M-Line welder is operated using a rotary-push controller, which enables simple and intuitive control. First, select the material and the geometry. You can also adjust the settings for microscope illumination, shutter tests and gas supply. There are three speed levels for the welding process.

    3

    Starting the welding process

    You can start welding after the configuration. If necessary, you can simply and swiftly regrind the electrode, thus maintaining arc stability and ensuring precise welding at all times.

    Note: the device has a standby mode. Upon exiting this mode, you have to confirm the security measures once again before being able to use the device.

    1

    Switching on the device

    Before putting the device into operation, make sure that you have read the complete user manual and implemented all required security measures. Confirm having done so on the device. The M-Line welder is only considered ready for operation and safe to use after this confirmation.

    2

    Adjusting the settings

    The M-Line welder is operated using a rotary-push controller, which enables simple and intuitive control. First, select the material and the geometry. You can also adjust the settings for microscope illumination, shutter tests and gas supply. There are three speed levels for the welding process.

    3

    Starting the welding process

    You can start welding after the configuration. If necessary, you can simply and swiftly regrind the electrode, thus maintaining arc stability and ensuring precise welding at all times.

    Note: the device has a standby mode. Upon exiting this mode, you have to confirm the security measures once again before being able to use the device.

    Also available as a set

    The set includes the matching welding microscope and an electrode grinder, so you are perfectly equipped for precise and swift repair works.

    You might also find these topics interesting

    商店选择

    购物车预览

    CAD 预览

    您的购物车为空。
    净额共计
    至购物车
    配置器加载时间超出预期。
    请检查您的网络连接,然后重试。

    重要提示

    您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。