HWZ 1191
Quick-change tapping chuck, DIN 69893
商品 2
| |
ADP
|
界面
|
GSB:螺纹切削范围
|
A
|
d
|
d1
|
LAD: 长度补偿压力
|
LAZ:长度补偿张力
|
|---|---|---|---|---|---|---|---|---|
|
HWZ 1191/HSK-A 63/ 3-12/ 72
|
|
HSK-A 63
|
M3-M12
|
72
|
41
|
19
|
7.5
|
7.5
|
|
HWZ 1191/HSK-A 63/ 6-20/110
|
|
HSK-A 63
|
M6-M20
|
110
|
60
|
31
|
10
|
10
|
详情
Product description
- Elastic length compensation on pressure and tension
- Suitable for right and left-hand threads
- Adjustable gate pressure
- Smooth running length compensation without play thanks to ball guiding bush
- With Balluff chip hole
Application
- For the production of true to gauge threads
- For thread cutting or thread forming using quick change systems (HWZ 9791) on NC machines and machining centres
配件
为您推荐