商品 13

ADP
界面
d1
A
d
d2
HWZ 1169/HSK-E 40/ 3/ 80
HSK-E 40
3
80
16
9
HWZ 1169/HSK-E 40/ 4/ 80
HSK-E 40
4
80
17
10
HWZ 1169/HSK-E 40/ 6/ 80
HSK-E 40
6
80
19
12
HWZ 1169/HSK-E 40/ 8/ 80
HSK-E 40
8
80
21
14
HWZ 1169/HSK-E 40/10/ 80
HSK-E 40
10
80
23
16
HWZ 1169/HSK-A 63/ 3/120
HSK-A 63
3
120
18
9
HWZ 1169/HSK-A 63/ 4/ 80
HSK-A 63
4
80
15
10
HWZ 1169/HSK-A 63/ 4/120
HSK-A 63
4
120
19
10
HWZ 1169/HSK-A 63/ 6/ 80
HSK-A 63
6
80
18
12
HWZ 1169/HSK-A 63/ 6/120
HSK-A 63
6
120
22
12
HWZ 1169/HSK-A 63/ 8/ 80
HSK-A 63
8
80
20
14
HWZ 1169/HSK-A 63/ 8/120
HSK-A 63
8
120
24
14
HWZ 1169/HSK-A 63/10/120
HSK-A 63
10
120
26
16

详情

Product description

  • Made of special, heat-resistant tool steel
  • Optimal running smoothness due to hard turned shanks
  • Hard reworked puller grooves, HSK shoulder and HSK ejection surface
  • Slim design
  • With Balluff chip hole

Application

  • For clamping tools with cylindrical shank made of carbide or HSS and with h6 shank tolerance
  • Suitable for inductive, contact and hot air shrinking devices

定义产品

选择所需的属性,将商品添加到购物车。

对产品有疑问吗?

请登录您的账户或注册,以便向我们的专家提问。

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。