商品 10

ADP
界面
d1
A
d
l
d2
HWZ 1168/HSK-A 63/ 4/ 80
HSK-A 63
4
80
17
-
12
HWZ 1168/HSK-A 63/ 6/ 80
HSK-A 63
6
80
27
37
21
HWZ 1168/HSK-A 63/ 6/120
HSK-A 63
6
120
27
37
21
HWZ 1168/HSK-A 63/ 8/ 80
HSK-A 63
8
80
27
37
21
HWZ 1168/HSK-A 63/ 8/120
HSK-A 63
8
120
27
37
21
HWZ 1168/HSK-A 63/10/ 85
HSK-A 63
10
85
32
42
24
HWZ 1168/HSK-A 63/10/120
HSK-A 63
10
120
32
42
24
HWZ 1168/HSK-A 63/12/ 90
HSK-A 63
12
90
32
48
24
HWZ 1168/HSK-A 63/12/120
HSK-A 63
12
120
32
48
24
HWZ 1168/HSK-A 63/16/ 95
HSK-A 63
16
95
34
51
27

详情

Product description

  • Made of special, heat-resistant tool steel
  • With integrated length adjustment screw
  • With threaded holes for subsequent fine balancing
  • Optimal running smoothness due to hard turned shanks
  • Hard reworked puller grooves, HSK shoulder and HSK ejection surface
  • Resealable cooling channels
  • With Balluff chip hole

Scope of delivery

  • Includes built-in length adjustment screw

Application

  • For clamping tools with cylindrical shank made of carbide or HSS and with h6 shank tolerance
  • Suitable for inductive, contact and hot air shrinking devices