商品 4

ADP
DN
X / V
d1
l
E 28721/ 9X/C10
9
X
10
64.5
E 28721/ 9X/C13
9
X
13
64.5
E 28721/ 9V/C10
9
V
10
64.5
E 28721/ 9V/C13
9
V
13
64.5

详情

Product description

  • Sealings: FPM
  • Maximum pressure: 16 bar
  • Maximum temperature: 150 °C