商品 4

ADP
DN
X / V
d1
l
E 28720/ 9X/B 9
9
X
9
58.5
E 28720/ 9X/B13
9
X
13
61
E 28720/ 9V/B 9
9
V
9
58.5
E 28720/ 9V/B13
9
V
13
61

详情

Product description

  • Sealings: FPM
  • Maximum pressure: 16 bar
  • Maximum temperature: 150 °C