商品 2

ADP
d1
d2
h
l
l1
l2
E 28650/3/8/B 9
G 3/8"
9
20
46.5
9.5
22.5
E 28650/3/8/B13
G 3/8"
13
20
49
9.5
25

详情

Product description

  • Sealings: FPM
  • Maximum pressure: 16 bar
  • Maximum temperature: 150 °C