HER 6310
快速安装夹头ITS-50
商品 1
| |
ADP
|
b2
|
b
|
h
|
l
|
b1
|
l1
|
l2
|
|---|---|---|---|---|---|---|---|---|
|
HER 6310/55,6
|
|
55.6
|
80
|
60
|
126
|
50
|
70
|
34
|
详情
Product description
- Direct installation on the machine table with M8 screws
- Readjustment of the angle position possible via 4 set screws
- Manual quick-action clamping chuck on the adapter plate
- Max. tightening torque 6 Nm
Scope of delivery
- Including two M8 fastening screws
Material
- Stainless steel / hardened