商品 9

ADP
l
d1
SW
E 20749/ 8/ 8
8
M 8 x 0.75
4
E 20749/ 8/ 9
8
M 9 x 1
5
E 20749/ 8/ 10
8
M10 x 1
5
E 20749/ 8/ 12
8
M 12 x 1.5
6
E 20749/10/ 14
10
M 14 x 1.5
7
E 20749/ 8/1/8
8
R 1/8"
5
E 20749/10/1/4
10
R 1/4"
7
E 20749/10/3/8
10
R 3/8"
8
E 20749/10/1/2
10
R 1/2"
10

详情

Product description

  • Knurled thread
  • DIN 906
  • Maximum pressure: 40 bar

Material

  • 1.4305