商品 5

ADP
d2
d1
l
SW
l1
d4
E 20409/ 9/1/4
9
G 1/4"
35
17
9
6.5
E 20409/13/1/4
13
G 1/4"
42
17
9
7
E 20409/13/3/8
13
G 3/8"
42
19
9
11
E 20409/19/3/4
19
G 3/4"
50
30
10.9
16.2
E 20409/25/3/4
25
G 3/4"
53
30
11.9
19.8

详情

Product description

  • Maximum pressure: 15 bar

Material

  • 1.4571