商品 3

ADP
DN
l
d1
E 28312/ 6V
6
47
G 1/4"
E 28312/ 9V
9
49
G 3/8"
E 28312/12V
12
63
G 1/2"

详情

Product description

  • Sealings: FKM
  • t max. / p max. = 150 °C / 16 bar
  • t max. / p max. = 200 °C / 10 bar

Material

  • 2.0401 (CuZn), nickel-plated