商品 1

ADP
n max. [min-1]
重量 [g]
b
Sb1
l
l1
角度
Vc [m/min]
GESM 4652/30
30000
350
49
4; 6; 8 x 300
185
61
-90° - +90°
0 - 705

详情

Product description

  • Ideal for applications from deburring to radius finishing
  • High belt speed
  • Matching abrasive belt V 74824
  • Compatible with GESM 3200 and GESM 3220

定义产品

选择所需的属性,将商品添加到购物车。

GESM 4652/30 Belt sander for micro motor, EVO 产品单个图像

GESM 4652/30

Belt sander for micro motor, EVO