商品 1

ADP
b
h
l
HWS 570/ 50
50
38
70

详情

Product description

  • For clamping to workbenches with a maximum table top thickness of 80 mm
  • Infinitely adjustable by means of precision ball joint; can be rotated 360° and tilted 90°
  • Hidden steel lead screw

Scope of delivery

  • Includes plastic jaws for HWS 5702

Material

  • Cast aluminium with high-quality powder coating

定义产品

选择所需的属性,将商品添加到购物车。

HWS 570/ 50 Ball joint vice 产品单个图像

HWS 570/ 50

Ball joint vice

件
您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应