商品 5

ADP
VKT
SW
d
l
t
d1
t1
d2
V 34412/1/4/10
6,3 mm / 1/4"
10
14.3
23
8
14.3
14.9
9
V 34412/1/4/12
6,3 mm / 1/4"
12
16.5
23
9.5
16.5
14.3
11
V 34412/1/2/16
12,5 mm / 1/2"
16
22.4
38
13.5
23.7
19.6
15
V 34412/1/2/19
12,5 mm / 1/2"
19
26.2
38
16
25
21
18
V 34412/1/2/24
12,5 mm / 1/2"
24
32
42
18.5
26
24.9
21

详情

Product description

  • Particularly suitable for mounting gate assemblies
  • Wrench sizes with tight tolerances
  • Thin-walled, for working even in the tightest spaces
  • Bi-hexagon with anti-slip drive profile

Material

  • Chrome vanadium steel, nickel-chrome plated and thus chip-proof