商品 8

ADP
l
d1
SW
E 2074 D/ 8/ 8
8
M 8 x 0.75
4
E 2074 D/ 8/ 10
8
M10 x 1
5
E 2074 D/ 8/ 12
8
M 12 x 1.5
6
E 2074 D/10/ 14
10
M 14 x 1.5
7
E 2074 D/ 8/1/8
8
R 1/8"
5
E 2074 D/10/1/4
10
R 1/4"
7
E 2074 D/10/3/8
10
R 3/8"
8
E 2074 D/10/1/2
10
R 1/2"
10

详情

Product description

  • With sealant
  • DIN 906
  • Maximum pressure: 16 bar
  • Maximum temperature: 150 °C

Material

  • 2.0401 (CuZn)