V 74470
Diamond file with M4 thread
商品 4
| |
ADP
|
形状
|
a
|
d
|
l2
|
颗粒度
|
b
|
l
|
M
|
l1
|
|---|---|---|---|---|---|---|---|---|---|---|
|
V 74470/01/4 x 35/200
|
|
01
|
4
|
- |
35
|
200/D91
|
0.7
|
50
|
M 4
|
15
|
|
V 74470/01/4 x 35/320
|
|
01
|
4
|
- |
35
|
320/D54
|
0.7
|
50
|
M 4
|
15
|
|
V 74470/01/4 x 35/600
|
|
01
|
4
|
- |
35
|
600/D30
|
0.7
|
50
|
M 4
|
15
|
|
V 74470/01/5 x 125/200
|
|
01
|
5
|
- |
125
|
200/D91
|
1
|
140
|
M 4
|
40
|
详情
产品描述
- Compatible with GESU 2300/N
- Optimal for heavy work
- Stable body
- High-quality galvanic coating
为您推荐