商品 1

ADP
角度 [°]
n max. [min-1]
重量 [g]
d1
GESM 4410/90/27
90
27000
107
3

详情

产品描述

  • Robust design
  • Ideal for tools with larger diameters or for continuous use
  • Compatible with GESM 3100 and GESM 3110 Brushless micro motors

Scope of delivery

  • Supplied with spanner and collet chuck Ø3 mm

定义产品

选择所需的属性,将商品添加到购物车。

GESM 4410/90/27 Angle type chuck, high torque, Espert 产品单个图像

GESM 4410/90/27

Angle type chuck, high torque, Espert