商品 1

ADP
n max. [min-1]
重量 [g]
d1
GESM 4010/40
40000
110
6

详情

产品描述

  • For tools with 6mm shank
  • Optimal for polishing felts or mounted points
  • Compatible with GESM 3100 and GESM 3110 Brushless micro motors

Scope of delivery

  • Supplied with spanner and collet chuck Ø6 mm

定义产品

选择所需的属性,将商品添加到购物车。

GESM 4010/40 Clamping chuck for micro motor, Ø6 mm, Espert 产品单个图像

GESM 4010/40

Clamping chuck for micro motor, Ø6 mm, Espert