商品 1

ADP
输出 [W]
n [min-1]
重量 [g]
M [Ncm]
lk [m]
GESM 3110/200/50
200
1000-50000
160
8.7
1.5

详情

产品描述

  • Brushless micro motor with high rpm
  • Powerful motor with 200W power
  • On/off button on the motor for easy handling
  • Compatible with GESM 1200 Control unit
  • Compatible with GESM 4005 and GESM 4405 Quick clamping chuck

定义产品

选择所需的属性,将商品添加到购物车。

GESM 3110/200/50 微型无刷电机200W, Espert 产品单个图像

GESM 3110/200/50

微型无刷电机200W, Espert