商品 1

ADP
输出 [W]
n [min-1]
重量 [g]
M [Ncm]
lk [m]
GESM 3100/140/50
140
1000-50000
115
6.0
1.5

详情

产品描述

  • Brushless micro motor with high rpm
  • Compact motor with 140W power
  • On/off button on the motor for easy handling
  • Compatible with GESM 1200 Control unit
  • Compatible with GESM 4005 and GESM 4405 Quick clamping chuck

定义产品

选择所需的属性,将商品添加到购物车。

GESM 3100/140/50 微型无刷电机140W, Espert 产品单个图像

GESM 3100/140/50

微型无刷电机140W, Espert