商品 1

ADP
n [min-1]
重量 [kg]
连接
尺寸
GESM 1200/50
1000-50000
2.6
230 V / 50 Hz
230x172x94

详情

产品描述

  • Highest power delivery thanks to brushless motor
  • Infinitely variable speed from 1,000-50,000 rpm/min
  • Continuous speed adjustment
  • For 140W and 200W micro motors

Scope of delivery

  • Supplied with a suitable cable for connection to your mains

定义产品

选择所需的属性,将商品添加到购物车。

GESM 1200/50 Control unit for micro motor, Espert 产品单个图像

GESM 1200/50

Control unit for micro motor, Espert

您不能订购少于1 件件的此商品。 您不能订购多于10000 件件。 数量设置为‘0’,因此该商品将不包括在下一步中。
现货供应