商品 5

ADP
M
d
s
d1
HWS 9019/ 8
M8
9.6
5
24
HWS 9019/10
M10
12
5
30
HWS 9019/12
M12
14.2
6
36
HWS 9019/16
M16
19
7
44
HWS 9019/20
M20
23.2
8
50

详情

产品描述

  • According to DIN 6319G
  • Especially suitable for clamping across the slot of a clamp due to the large diameter