商品 6

ADP
b1
l
b
h
M
h1
b2
HWS 116/18 / 160
18
160
48
30
M16, M18
8
15
HWS 116/18 / 200
18
200
48
30
M16, M18
8
15
HWS 116/18 / 250
18
250
48
40
M16, M18
10
15
HWS 116/22 / 200
22
200
52
40
M20, M22
10
15
HWS 116/22 / 250
22
250
62
40
M20, M22
10
20
HWS 116/22 / 315
22
315
62
40
M20, M22
10
20

详情

产品描述

  • According to DIN 6315B

Material

  • Tempered steel, lacquered

Application

  • The clamping screw should be placed as close as possible to the workpiece