商品 3

ADP
l max. [m]
适用环境
p 23° [bar]
p max. [bar]
d
d2
d3
l1
l2
d1
GDZS 4420/1/4/2
2
-15°C - 60°C
20
60
45
8
5
150
600
1/4"
GDZS 4420/1/4/4
4
-15°C - 60°C
20
60
45
8
5
350
600
1/4"
GDZS 4420/1/4/6
6
-15°C - 60°C
20
60
45
8
5
600
600
1/4"

详情

产品描述

  • Hose made of polyurethane
  • 1 swivel fitting
  • Especially resistant to torsion and abrasion
  • Very dimensionally stable