商品 2

ADP
d2
s1
b
l
s
l1
l2
E 5276/ 6/ 6,3
M 6
6.3
20
20
10
15
7.5
E 5276/10/10
M10
10
32
32
16
22
11

详情

Product description

  • DIN 9832

Advantages

  • For fixing the guide bush E 5130
  • Retainer clip is interchangeable according to DIN 9834 / ISO 9448

Material

  • 1.0503 ≈600 N/mm²