商品 6

ADP
形状
l2
A
d1
l1
d3
h3
E 6615/A1/ 2000 meu-simple-table-cell__cell-product-img
A1
2000
3x0.25
M 8 x 1
34
9.7
-
E 6615/A1/ 5000 meu-simple-table-cell__cell-product-img
A1
5000
3x0.25
M 8 x 1
34
9.7
-
E 6615/B1/ 2000 meu-simple-table-cell__cell-product-img
B1
2000
3x0.25
M 8 x 1
29
9.7
18
E 6615/B1/ 5000 meu-simple-table-cell__cell-product-img
B1
5000
3x0.25
M 8 x 1
29
9.7
18
E 6615/B2/ 2000 meu-simple-table-cell__cell-product-img
B2
2000
3x0.25
M 8 x 1
29
9.7
18
E 6615/B2/ 5000 meu-simple-table-cell__cell-product-img
B2
5000
3x0.25
M 8 x 1
29
9.7
18

详情

Product description

  • Maximum temperature: 85 °C