商品 4

ADP
极点
类型
b
h
l
b1
h1
l1
b4
b5
E 2714/32A
32
A
56
29
102
42
4.5
92
82
23
E 2714/10B
10
B
43
29
93
32
5
83
72
27
E 2714/16B
16
B
43
29
113
32
5
103
72
27
E 2714/24B
24
B
43
29
140
32
5
130
72
27

详情

Product description

  • Maximum temperature: 125 °C

Material

  • Powder coated die-cast aluminium