商品 11

ADP
d2
d1
l
SW
l1
d4
E 20009/ 9/ 8
9
M 8 x 0.75
24
11
7
4.5
E 20009/ 9/ 10
9
M10 x 1
24
11
7
6
E 20009/ 9/ 14
9
M 14 x 1.5
26
15
9
6
E 20009/ 9/1/8
9
G 1/8"
24
11
7
6
E 20009/ 9/1/4
9
G 1/4"
26
15
9
6
E 20009/ 9/3/8
9
G 3/8"
27
17
9
6
E 20009/13/ 14
13
M 14 x 1.5
26
15
9
9
E 20009/13/ 16
13
M16 x 1.5
26
17
9
9
E 20009/13/1/4
13
G 1/4"
26
15
9
9
E 20009/13/3/8
13
G 3/8"
26
17
9
9
E 20009/13/1/2
13
G 1/2"
31
22
12
9

详情

Product description

  • Ideal for use in clean-room production areas
  • Maximum pressure: 15 bar

Advantages

  • Compatible with European standard
  • Ideal for use in cleanroom production, e.g. for medical engineering

Material

  • 1.4305