商品 33

ADP
M
l
l1
l2
HWS 9012/ 6/ 50
M 6
50
9
30
HWS 9012/ 6/ 80
M 6
80
9
50
HWS 9012/ 8/ 40
M 8
40
11
20
HWS 9012/ 8/ 63
M 8
63
11
40
HWS 9012/ 8/100
M 8
100
11
63
HWS 9012/10/ 50
M10
50
13
25
HWS 9012/10/ 80
M10
80
13
50
HWS 9012/10/100
M10
100
13
75
HWS 9012/10/125
M10
125
13
75
HWS 9012/10/160
M10
160
13
100
HWS 9012/10/200
M10
200
13
122
HWS 9012/12/ 50
M12
50
15
25
HWS 9012/12/ 63
M12
63
15
32
HWS 9012/12/ 80
M12
80
15
50
HWS 9012/12/100
M12
100
15
63
HWS 9012/12/125
M12
125
15
75
HWS 9012/12/160
M12
160
15
100
HWS 9012/12/200
M12
200
15
122
HWS 9012/16/ 63
M16
63
19
32
HWS 9012/16/ 80
M16
80
19
50
HWS 9012/16/100
M16
100
19
63
HWS 9012/16/125
M16
125
19
75
HWS 9012/16/160
M16
160
19
100
HWS 9012/16/200
M16
200
19
122
HWS 9012/16/250
M16
250
19
160
HWS 9012/16/315
M16
315
19
180
HWS 9012/20/125
M20
125
27
70
HWS 9012/20/160
M20
160
27
100
HWS 9012/20/200
M20
200
27
122
HWS 9012/20/250
M20
250
27
160

详情

产品描述

  • According to DIN 6379
  • Up to M12 strength class 10.9
  • From M16 strength class 8.8