商品 23

ADP
b2/l2
b1
l1
h1
H
h2
V 91571/15/15 15/30
15
15
15
30
62
32
V 91571/15/15 15/43
15
15
15
43
75
32
V 91571/15/15 15/50
15
15
15
50
82
32
V 91571/15/20 20/30
15
20
20
30
62
32
V 91571/15/20 20/50
15
20
20
50
82
32
V 91571/15/25 25/30
15
25
25
30
62
32
V 91571/15/25 25/50
15
25
25
50
82
32
V 91571/15/30 30/30
15
30
30
30
62
32
V 91571/15/30 30/50
15
30
30
50
82
32
V 91571/15/35 35/30
15
35
35
30
62
32
V 91571/15/35 35/50
15
35
35
50
82
32
V 91571/15/40 40/30
15
40
40
30
62
32
V 91571/15/40 40/50
15
40
40
50
82
32
V 91571/25/25 25/32
25
25
25
32
72
40
V 91571/25/25 25/40
25
25
25
40
80
40
V 91571/25/25 25/62
25
25
25
62
102
40
V 91571/25/30 30/32
25
30
30
32
72
40
V 91571/25/30 30/52
25
30
30
52
92
40
V 91571/25/35 35/32
25
35
35
32
72
40
V 91571/25/35 35/52
25
35
35
52
92
40
V 91571/25/40 40/32
25
40
40
32
72
40
V 91571/25/40 40/52
25
40
40
52
92
40
V 91571/25/50 50/52
25
50
50
52
92
40

详情

Product description

  • Square milled at an angle in the clamping area and chamfered on all sides

Material

  • 2.0060 (E-Cu 57)