商品 9

ADP
b
s
颜色
l
V 30220/0,8/0,20
0.8
0.2
yellow
112
V 30220/1,2/0,30
1.2
0.3
grey
112
V 30220/1,5/0,30
1.5
0.3
red
112
V 30220/1,8/0,40
1.8
0.4
purple
112
V 30220/2,0/0,45
2
0.45
meu-simple-table-cell__cell-attribute-img
112
V 30220/2,5/0,40
2.5
0.4
meu-simple-table-cell__cell-attribute-img
112
V 30220/3,0/0,55
3
0.55
meu-simple-table-cell__cell-attribute-img
112
V 30220/3,5/0,70
3.5
0.7
turquoise
112
V 30220/4,0/0,85
4
0.85
meu-simple-table-cell__cell-attribute-img
112

详情

产品描述

  • Ergonomic handle with satin chrome finish enables fast screwing and transferring of high torque
  • Hardened and black oxided blade out of molybdenum vanadium steel, interchangeable and anti-rotation protected through positive-locking fit
  • Turnable hexagon head out of plastic, with colour coding of the blade size