商品 11

ADP
h
类型
b
l
s
个/PU
V 28800/ 3/0-9
3
0-9
8
75
8
9
V 28800/ 4/0-9
4
0-9
9
80
9
9
V 28800/ 5/0-9
5
0-9
10
80
10
9
V 28800/ 6/0-9
6
0-9
12
85
12
9
V 28800/ 8/0-9
8
0-9
14
90
14
9
V 28800/10/0-9
10
0-9
16
90
16
9
V 28800/ 4/A-Z
4
A-Z
9
80
9
27
V 28800/ 5/A-Z
5
A-Z
10
80
10
27
V 28800/ 6/A-Z
6
A-Z
12
85
12
27
V 28800/ 8/A-Z
8
A-Z
14
90
14
27
V 28800/10/A-Z
10
A-Z
16
90
16
27

详情

产品描述

  • For the marking of materials up to a strength of 1200 N/mm²
  • Characters according to DIN 1451
  • Hardness of the engraving 58 - 61 HRC