商品 12

ADP
d1
l1
d3
型号
l
个/PU
V 76725/20x10/3/S
20
10
3
Soft H25
37
10
V 76725/20x10/3/M
20
10
3
Medium H40
37
10
V 76725/20x20/3/S
20
20
3
Soft H25
37
10
V 76725/20x20/3/M
20
20
3
Medium H40
37
10
V 76725/25x10/3/S
25
10
3
Soft H25
37
10
V 76725/25x10/3/M
25
10
3
Medium H40
37
10
V 76725/25x20/3/S
25
20
3
Soft H25
37
10
V 76725/25x20/3/M
25
20
3
Medium H40
37
10
V 76725/25x20/6/S
25
20
6
Soft H25
40
10
V 76725/25x20/6/M
25
20
6
Medium H40
40
10
V 76725/40x20/6/S
40
20
6
Soft H25
40
10
V 76725/40x20/6/M
40
20
6
Medium H40
40
10

详情

产品描述

  • Fan-shaped felt
  • Adapts to the surface