商品 34

ADP
s
b
颗粒度
l
个/PU
V 76184/ 3x 6/ 150
3
6
150
150
12
V 76184/ 3x 6/ 220
3
6
220
150
12
V 76184/ 3x 6/ 320
3
6
320
150
12
V 76184/ 3x 6/ 400
3
6
400
150
12
V 76184/ 3x 6/ 600
3
6
600
150
12
V 76184/ 3x 6/ 800
3
6
800
150
12
V 76184/ 3x 6/1000
3
6
1000
150
12
V 76184/ 3x13/ 120
3
13
120
150
12
V 76184/ 3x13/ 150
3
13
150
150
12
V 76184/ 3x13/ 220
3
13
220
150
12
V 76184/ 3x13/ 320
3
13
320
150
12
V 76184/ 3x13/ 400
3
13
400
150
12
V 76184/ 3x13/ 600
3
13
600
150
12
V 76184/ 3x13/ 800
3
13
800
150
12
V 76184/ 3x13/1000
3
13
1000
150
12
V 76184/ 6x 6/ 150
6
6
150
150
12
V 76184/ 6x 6/ 220
6
6
220
150
12
V 76184/ 6x 6/ 320
6
6
320
150
12
V 76184/ 6x 6/ 400
6
6
400
150
12
V 76184/ 6x 6/ 600
6
6
600
150
12
V 76184/ 6x 6/ 800
6
6
800
150
12
V 76184/ 6x 6/1000
6
6
1000
150
12
V 76184/ 6x13/ 120
6
13
120
150
12
V 76184/ 6x13/ 150
6
13
150
150
12
V 76184/ 6x13/ 220
6
13
220
150
12
V 76184/ 6x13/ 320
6
13
320
150
12
V 76184/ 6x13/ 400
6
13
400
150
12
V 76184/ 6x13/ 600
6
13
600
150
12
V 76184/ 6x13/ 800
6
13
800
150
12
V 76184/ 6x13/1000
6
13
1000
150
12

详情

产品描述

  • The soft bond is ideal for contour finishing
  • For material removal without clogging for hardened steel with up to 55 HRC

Application

  • For polishing by hand or with hand filing machines
  • Use polishing oil