商品 20

ADP
s
b
颗粒度
l
个/PU
V 76154/ 3x 6/220
3
6
220
150
12
V 76154/ 3x 6/320
3
6
320
150
12
V 76154/ 3x 6/400
3
6
400
150
12
V 76154/ 3x 6/600
3
6
600
150
12
V 76154/ 3x 6/900
3
6
900
150
12
V 76154/ 3x13/220
3
13
220
150
12
V 76154/ 3x13/320
3
13
320
150
12
V 76154/ 3x13/400
3
13
400
150
12
V 76154/ 3x13/600
3
13
600
150
12
V 76154/ 3x13/900
3
13
900
150
12
V 76154/ 6x 6/220
6
6
220
150
12
V 76154/ 6x 6/320
6
6
320
150
12
V 76154/ 6x 6/400
6
6
400
150
12
V 76154/ 6x 6/600
6
6
600
150
12
V 76154/ 6x 6/900
6
6
900
150
12
V 76154/ 6x13/220
6
13
220
150
12
V 76154/ 6x13/320
6
13
320
150
12
V 76154/ 6x13/400
6
13
400
150
12
V 76154/ 6x13/600
6
13
600
150
12
V 76154/ 6x13/900
6
13
900
150
12

详情

产品描述

  • The soft bond perfectly adapts to the countours of the mould
  • Special polishing stone for particularly smooth surfaces on tool steel, aluminium and non-ferrous metals

Application

  • Ideal for the last work step before final polishing
  • Use polishing oil