商品 8

ADP
s
b
颗粒度
l
个/PU
V 76152/ 3x 6/150
3
6
150
150
12
V 76152/ 3x 6/400
3
6
400
150
12
V 76152/ 3x13/150
3
13
150
150
12
V 76152/ 3x13/320
3
13
320
150
12
V 76152/ 3x13/400
3
13
400
150
12
V 76152/ 6x 6/150
6
6
150
150
12
V 76152/ 6x13/150
6
13
150
150
12
V 76152/ 6x13/400
6
13
400
150
12

详情

产品描述

  • Special polishing stone, particularly suited for aluminium
  • The bond quickly adapts to the contours of the mould
  • Barely leaves any scratches or marks

Application

  • For polishing by hand or with hand filing machines
  • Use polishing oil