商品 24

ADP
s
b
颗粒度
l
个/PU
V 76128/ 3x 6/180
3
6
180
150
12
V 76128/ 3x 6/220
3
6
220
150
12
V 76128/ 3x 6/320
3
6
320
150
12
V 76128/ 3x 6/400
3
6
400
150
12
V 76128/ 3x 6/600
3
6
600
150
12
V 76128/ 3x13/180
3
13
180
150
12
V 76128/ 3x13/220
3
13
220
150
12
V 76128/ 3x13/320
3
13
320
150
12
V 76128/ 3x13/400
3
13
400
150
12
V 76128/ 3x13/600
3
13
600
150
12
V 76128/ 6x 6/180
6
6
180
150
12
V 76128/ 6x 6/220
6
6
220
150
12
V 76128/ 6x 6/320
6
6
320
150
12
V 76128/ 6x 6/400
6
6
400
150
12
V 76128/ 6x 6/600
6
6
600
150
12
V 76128/ 6x13/180
6
13
180
150
12
V 76128/ 6x13/220
6
13
220
150
12
V 76128/ 6x13/320
6
13
320
150
12
V 76128/ 6x13/400
6
13
400
150
12
V 76128/ 6x13/600
6
13
600
150
12
V 76128/10x10/180
10
10
180
150
12
V 76128/10x10/220
10
10
220
150
12
V 76128/10x10/320
10
10
320
150
12
V 76128/10x10/600
10
10
600
150
12

详情

产品描述

  • General purpose polishing stone with high cutting performance suited for steel with high chrome and nickel content, tool steel as well as aluminium and copper
  • The soft bond perfectly adapts to the countours of the mould

Application

  • Use polishing oil
  • For polishing by hand or with hand filing machines