商品 16

ADP
s
b
颗粒度
l
个/PU
V 76124/ 3x 6/180
3
6
180
150
12
V 76124/ 3x 6/220
3
6
220
150
12
V 76124/ 3x 6/320
3
6
320
150
12
V 76124/ 3x 6/400
3
6
400
150
12
V 76124/ 3x13/180
3
13
180
150
12
V 76124/ 3x13/220
3
13
220
150
12
V 76124/ 3x13/320
3
13
320
150
12
V 76124/ 3x13/400
3
13
400
150
12
V 76124/ 6x 6/180
6
6
180
150
12
V 76124/ 6x 6/220
6
6
220
150
12
V 76124/ 6x 6/320
6
6
320
150
12
V 76124/ 6x 6/400
6
6
400
150
12
V 76124/ 6x13/180
6
13
180
150
12
V 76124/ 6x13/220
6
13
220
150
12
V 76124/ 6x13/320
6
13
320
150
12
V 76124/ 6x13/400
6
13
400
150
12

详情

产品描述

  • The bond perfectly adapts to the contours of the mould
  • Special polishing stone for removing EDM scale

Application

  • Work dry or with polishing oil
  • For polishing by hand or with hand filing machines