V 76108
氧化铝研磨石,半硬度
商品 18
| |
ADP
|
s
|
b
|
颗粒度
|
l
|
每个包装单位的件数
|
|---|---|---|---|---|---|---|
|
V 76108/ 3x 6/ 150
|
|
3
|
6
|
150
|
150
|
12
|
|
V 76108/ 3x 6/ 220
|
|
3
|
6
|
220
|
150
|
12
|
|
V 76108/ 3x 6/ 320
|
|
3
|
6
|
320
|
150
|
12
|
|
V 76108/ 3x 6/ 400
|
|
3
|
6
|
400
|
150
|
12
|
|
V 76108/ 3x 6/ 600
|
|
3
|
6
|
600
|
150
|
12
|
|
V 76108/ 3x13/ 150
|
|
3
|
13
|
150
|
150
|
12
|
|
V 76108/ 3x13/ 220
|
|
3
|
13
|
220
|
150
|
12
|
|
V 76108/ 3x13/ 320
|
|
3
|
13
|
320
|
150
|
12
|
|
V 76108/ 3x13/ 400
|
|
3
|
13
|
400
|
150
|
12
|
|
V 76108/ 3x13/ 600
|
|
3
|
13
|
600
|
150
|
12
|
|
V 76108/ 6x 6/ 220
|
|
6
|
6
|
220
|
150
|
12
|
|
V 76108/ 6x 6/ 320
|
|
6
|
6
|
320
|
150
|
12
|
|
V 76108/ 6x 6/ 400
|
|
6
|
6
|
400
|
150
|
12
|
|
V 76108/ 6x13/ 150
|
|
6
|
13
|
150
|
150
|
12
|
|
V 76108/ 6x13/ 220
|
|
6
|
13
|
220
|
150
|
12
|
|
V 76108/ 6x13/ 320
|
|
6
|
13
|
320
|
150
|
12
|
|
V 76108/ 6x13/ 400
|
|
6
|
13
|
400
|
150
|
12
|
|
V 76108/ 6x13/ 600
|
|
6
|
13
|
600
|
150
|
12
|
详情
产品描述
- For cleaning or fine polishing
- Very resistant and dimensional stability
- Also applicable for fine polishing
- For the removal of EDM scale
Application
- Work dry or with polishing oil
- For polishing by hand or with hand filing machines
配件
为您推荐