商品 10

ADP
s
b
颗粒度
l
个/PU
V 76106/ 3x13/150
3
13
150
150
12
V 76106/ 3x13/220
3
13
220
150
12
V 76106/ 6x 6/150
6
6
150
150
12
V 76106/ 6x 6/220
6
6
220
150
12
V 76106/ 6x13/100
6
13
100
150
12
V 76106/ 6x13/150
6
13
150
150
12
V 76106/ 6x13/220
6
13
220
150
12
V 76106/13x25/100
13
25
100
150
6
V 76106/13x25/150
13
25
150
150
6
V 76106/13x25/220
13
25
220
150
6

详情

产品描述

  • Special-purpose stone, high material removal rate
  • Easily removes toolmarks
  • Due to its coarse grain structure, it can be used in dry condition

Application

  • For polishing by hand or with hand filing machines
  • Work dry or with polishing oil