商品 16

ADP
s
b
颗粒度
l
个/PU
V 76104/ 3x 6/150
3
6
150
150
12
V 76104/ 3x 6/220
3
6
220
150
12
V 76104/ 3x 6/320
3
6
320
150
12
V 76104/ 3x 6/400
3
6
400
150
12
V 76104/ 3x13/150
3
13
150
150
12
V 76104/ 3x13/220
3
13
220
150
12
V 76104/ 3x13/320
3
13
320
150
12
V 76104/ 3x13/400
3
13
400
150
12
V 76104/ 6x 6/150
6
6
150
150
12
V 76104/ 6x 6/220
6
6
220
150
12
V 76104/ 6x 6/320
6
6
320
150
12
V 76104/ 6x 6/400
6
6
400
150
12
V 76104/ 6x13/150
6
13
150
150
12
V 76104/ 6x13/220
6
13
220
150
12
V 76104/ 6x13/320
6
13
320
150
12
V 76104/ 6x13/400
6
13
400
150
12

详情

产品描述

  • Special polishing stone for removing EDM scale; holds its shape

Application

  • For polishing by hand, with hand filing machines or ultrasonic polishers
  • Work additionally with polishing oil